2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSEB10-35

Expand Table
EN
1/5
Part No.
PN
Surface Treatment
ST
Material
MAT
MX(Lubrication unit)
MX
NO. of Blocks
NOB
H
H [mm]
Grease Type Selection
GREASE
L Selection
LS [mm]
W
W [mm]
L1
L1 [mm]
B
B [mm]
C
C [mm]
Sxl
SLL
L2
L2 [mm]
K
K [mm]
Cb
CBB [mm]
W1
W1 [mm]
W2
W2 [mm]
H1
H1 [mm]
Ca
CAA [mm]
1
2
3
4
5
6
SSEB6-25
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
6
Normal
25
12
17.4
8
0
M2x1.5
9.7
4.5
0.3
5
3.5
4.0
0.3
SSEB8-40
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
8
Normal
40
17
23.6
12
8
M2x2.5
13.6
6.5
0.3
7
5.0
4.7
0.3
SSEB10-35
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
10
Normal
35
20
30.0
15
10
M3x3
19.0
7.8
0.3
9
5.5
5.5
0.3
SSEB13-45
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
13
Normal
45
27
33.9
20
15
M3x3.5
19.9
10.0
0.5
12
7.5
7.5
0.5
SSEB16-70
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
16
Normal
70
32
42.4
25
20
M3x4
27.4
12.0
0.5
15
8.5
9.5
0.5
SSEB20-100
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
20
Normal
100
40
50.0
30
25
M4x6
34.6
15.0
0.5
20
10.0
11.0
0.5
Vis komprimeret visning (6 konfigurerbare produkter)
ShorttextMiniature Linear Guides Standard Blocks/Light Preload High Grade-L Selectable Type
Sidste ændring04.04.2024 07:12:35
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties